Photo is representative
Download
Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP55, EP, WxHxD=600x1160x270mm, white, swivel lever
| Product Name |
Eaton xEnergy Basic empty enclosure
|
| Catalog Number |
193183
|
| EAN |
9010238008441
|
| Product Length/Depth |
270 mm
|
| Product Height |
1160 mm
|
| Product Width |
600 mm
|
| Product Weight |
35.8 kg
|
| Compliances |
RoHS conform
|
| Type |
Basic device
|
| Color |
White
|
| Surface finishing |
Powder coating
|
| Mounting method |
Wall fastening
Surface mounting |
| Material |
Steel
Sheet steel |
| Material quality |
Other
|
| Number of connector holes |
0
|
| Number of covers/doors |
1
|
| Number of locks |
0
|
| Grade material |
Sheet steel
|
| Installation type |
Floor standing wall model
|
| Features |
Mounting plate depth-adjustable
EMC-version Connectable |
| Fitted with: |
Door
|
| Functions |
Basic device
|
| RAL-number |
9016
|
| Suitable for |
Metrical mounting
|