Photo is representative
Download
Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar panel enclosure with transparent cover, 250A, 3-pole
Product Name |
Eaton xEnergy Safety Ci busbar enclosure system 60 mm
|
Catalog Number |
194565
|
EAN |
9010238058675
|
Product Length/Depth |
225 mm
|
Product Height |
375 mm
|
Product Width |
375 mm
|
Product Weight |
99.999 kg
|
Compliances |
RoHS conform
|
Type |
Busbar housing, system 60 mm
Prepared enclosures
xEnergy Safety Ci
|
Color |
Transparent, smoky gray (cover)
Light gray (RAL 7035, base) |
Number of poles |
Three-pole
|
Current rating of rail system |
250 A
|
Rated operation current (Ie) |
250 A
|
Rated short-time withstand current (Icw) |
15 kA
|
Unit type |
Complete housing
|
Enclosure material |
Plastic
|
Mounting method |
Surface mounted (plaster)
|
Degree of protection |
Other
IP65 |
Distance between busbar centers |
60 mm
|
Conductor type |
L1, L2, L3, (PE, N)
|
Fitted with: |
Transparent cover
Busbar |
Functions |
Prepared enclosure
Extension possible |
Special features |
Busbar housing with transparent cover
Housing upper and lower open
Full-area knockouts in the sides
3-pole
250 A
Carrier included for N+PE for retrofitting
with copper rails L1/L2/L3: 20 × 5 mm
N: without
PE: without
without terminals
For individual placement
Copper rail connection optional with BBT-S60-20x5-CI
|
Used with |
XNH2-S400-BT
AKU... XNH00-S160-BT1 AKS... XNH1-S250-BT Busbar housing, system 60 mm xEnergy Safety Ci Prepared enclosures |