Photo is representative
Download
Eaton xEnergy Basic LV systems Low voltage switchgear. IP55 Surface-mounted installation distributor, EP, WxHxD=350x1160x270mm, gray, rotary lever
| Product Name |
Eaton xEnergy Basic empty enclosure
|
| Catalog Number |
195317
|
| EAN |
9010238091917
|
| Product Length/Depth |
270 mm
|
| Product Height |
1160 mm
|
| Product Width |
350 mm
|
| Product Weight |
31.3 kg
|
| Compliances |
RoHS conform
|
| Type |
Basic device
|
| Color |
Gray
|
| Surface finishing |
Powder coating
|
| Mounting method |
Wall fastening
|
| Material |
Steel
|
| Material quality |
Other
|
| Number of connector holes |
0
|
| Number of covers/doors |
1
|
| Number of locks |
0
|
| Permissible load of the door(s) according to IEC 62208 - max |
0 N
|
| Permissible load of the enclosure according to IEC 62208 - max |
0 N
|
| Permissible load of the mounting plate according to IEC 62208 - max |
0 N
|
| Installation type |
Floor standing wall model
|
| Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 |
0 W
|
| Features |
Connectable
EMC-version Mounting plate depth-adjustable |
| Fitted with: |
Door
|
| Functions |
Basic device
|
| RAL-number |
7035
|
| Suitable for |
Metrical mounting
|