Download document () of 20

197526

Eaton Moeller® series M30 Joystick, Flat Front (drilling dimensions 30.5 mm), horizontally momentary, with metal shaft, 2 positions, Metal bezel

General specifications

Product Name
Eaton Moeller® series M30 Joystick
Catalog Number
197526
EAN
4015081941070
Product Length/Depth
36 mm
Product Height
93 mm
Product Width
46 mm
Product Weight
0.06 kg
Certifications
VDE 0660
UL Category Control No.: NKCR
DNV
GL
CSA File No.: 012528
UL File No.: E29184
IEC/EN 60947
UL 508
CSA-C22.2 No. 94-91
CSA Class No.: 3211-03
IEC/EN 60947-5
UL Listed
CSA certified
CSA-C22.2 No. 14-05
CE marking

Features & Functions

Bezel color
Chrome
Bezel material
Metal
Fitted with:
Filament bulb (24 V)
Retraction in 0-position
Front ring

General

Degree of protection
IP66
NEMA 4X, 13
Lifespan, mechanical
100,000 Operations
Opening diameter
30 mm
Operating frequency
2000 Operations/h
Product Category
RMQ-Titan
Type
Joystick

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electrical rating

Rated operational current (Ie) at AC-21, 400 V, 415 V
0 A

Communication

Connection to SmartWire-DT
Yes
With SWD-RMQ connections

Actuator

Actuating force
5 N
Actuator function
Momentary
Horizontal
Number of actuation directions
2

Contacts

Force for positive opening - min
0 N

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

eCAD model

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.