Download document () of 20

222663

Eaton Moeller® series T0 Multi-speed switches, T0, 20 A, surface mounting, 3 contact unit(s), Contacts: 6, 60 °, maintained, With 0 (Off) position, 0-2, Design number 6

General specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
222663
EAN
4015082226633
Product Length/Depth
137 mm
Product Height
122 mm
Product Width
80 mm
Product Weight
0.288 kg
Certifications
EN 60947
EN 60204
IEC 60947
VDE
VDE 0660
IEC/EN 60947-3
IEC/EN 60204
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Features & Functions

Enclosure material
Plastic
Features
Complete device in housing
Fitted with:
Black thumb grip and front plate
0 (off) position
Inscription
0-2
Number of poles
3
Switch function type
2 speeds, 2 separate windings

General

Accessories
Black thumb grip and front plate
Degree of protection
IP65
Degree of protection (front side)
IP65
NEMA 12
Lifespan, mechanical
400,000 Operations
Model
Pole switch
Mounting method
Surface
Surface mounting
Mounting position
As required
Number of contact units
3
Operating frequency
1200 Operations/h
Overvoltage category
III
Pollution degree
3
Product Category
Control switches
Rated impulse withstand voltage (Uimp)
6000 V AC
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Suitable for
Ground mounting
Front mounting
Switching angle
60 °
Type
Multi-speed switch

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm², ferrules to DIN 46228
1 x (0.75 - 2.5) mm², ferrules to DIN 46228
Terminal capacity (solid/stranded)
1 x (1 - 2.5) mm²
2 x (1 - 2.5) mm²
Screw size
M3.5, Terminal screw
Tightening torque
1 Nm, Screw terminals

Electrical rating

Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3)
100 A
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
110 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
80 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
60 A
Rated operational current (Ie)
20 A at AC-3, 400 V star-delta
15.6 A at AC-3, 500 V star-delta
20 A at AC-3, 230 V star-delta
8.5 A at AC-3, 690 V star-delta
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
11.5 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
11.5 A
Rated operational current (Ie) at AC-3, 500 V
9 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
4.9 A
Rated operational current (Ie) at AC-21, 440 V
20 A
Rated operational current (Ie) at AC-23A, 230 V
13.3 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
13.3 A
Rated operational current (Ie) at AC-23A, 500 V
13.3 A
Rated operational current (Ie) at AC-23A, 690 V
7.6 A
Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms
10 A
Rated operational current (Ie) at DC-13, control switches L/R = 50 ms
10 A
Rated operational current (Ie) at DC-21, 240 V
1 A
Rated operational current (Ie) at DC-23A, 24 V
10 A
Rated operational current (Ie) at DC-23A, 48 V
10 A
Rated operational current (Ie) at DC-23A, 60 V
10 A
Rated operational current (Ie) at DC-23A, 120 V
5 A
Rated operational current (Ie) at DC-23A, 240 V
5 A
Rated operational power at AC-3, 380/400 V, 50 Hz
4 kW
Rated operational power at AC-3, 415 V, 50 Hz
5.5 kW
Rated operational power at AC-3, 690 V, 50 Hz
4 kW
Rated operational power at AC-23A, 220/230 V, 50 Hz
3 kW
Rated operational power at AC-23A, 400 V, 50 Hz
5.5 kW
Rated operational power at AC-23A, 500 V, 50 Hz
7.5 kW
Rated operational power at AC-23A, 690 V, 50 Hz
5.5 kW
Rated operational power star-delta at 220/230 V, 50 Hz
5.5 kW
Rated operational power star-delta at 380/400 V, 50 Hz
7.5 kW
Rated operational power star-delta at 500 V, 50 Hz
7.5 kW
Rated operational power star-delta at 690 V, 50 Hz
5.5 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
20 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Voltage rating
690 V

Short-circuit rating

Rated conditional short-circuit current (Iq)
6 kA
Rated short-time withstand current (Icw)
320 A, Contacts, 1 second
Short-circuit protection rating
20 A gG/gL, Fuse, Contacts

Switching capacity

Load rating
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)
Number of contacts in series at DC-21A, 240 V
1
Number of contacts in series at DC-23A, 24 V
1
Number of contacts in series at DC-23A, 48 V
2
Number of contacts in series at DC-23A, 60 V
3
Number of contacts in series at DC-23A, 120 V
3
Number of contacts in series at DC-23A, 240 V
5
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3)
130 A
Voltage per contact pair in series
60 V

Contacts

Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts
6

Actuator

Actuator function
Maintained
With 0 (Off) position
Actuator type
Short thumb-grip

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.6 W
Rated operational current for specified heat dissipation (In)
20 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification