Download document () of 20

24248 SC NK

Eaton B-Line series Type 1 junction boxes, 24" height, 8" length, 24" width, NEMA 1, Screw cover, SC NK enclosure, Surface mounted, Medium single door, No knockout, Thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
24248 SC NK
UPC
782051233117
Product Length/Depth
8 in
Product Height
24 in
Product Width
24 in
Product Weight
41.9 lb
Certifications
UL 50
CSA C22.2.
NEMA

Material/finish

Material
Carbon steel
Wall thickness
14 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Medium single door
Model
SC NK enclosure
Cover type
Screw
Mounting method
Surface
Mounting hole details
Thru holes
Special features
Keyhole slots on cover, plated screws

Standards

NEMA Rating
1
Country of origin
US

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.