Download document () of 20

266854

Z-TS40/1. Tariff switch, 40A, 1p, 25-40 A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
266854
EAN
4015082668549
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
18 mm
Product Weight
0.122 kg
Compliances
RoHS conform

Product specifications

Actuator type
Rocker lever
Switch off technique
Magnetic
Adjustment range short-term delayed short-circuit release - min
25 A
Adjustment range undelayed short-circuit release - max
40 A
Adjustment range undelayed short-circuit release - min
25 A
Overload release current setting - max
40 A
Overload release current setting - min
25 A
Rated operating power at AC-3, 230 V
0 kW
Rated operating power at AC-3, 400 V
0 kW
Rated operating voltage (Ue) - max
400 V
Rated operating voltage (Ue) - min
400 V
Rated short-circuit breaking capacity at 400 V AC
0 kA
Rated uninterrupted current (Iu)
0 A
Fitted with:
Thermal protection
Degree of protection
IP20
Device construction
Complete device in housing
Electrical connection type of main circuit
Screw connection
Number of poles
Single-pole
Power loss
4.1 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.