Download document () of 20

271067

Z-GSV-16/1P+N. Phase busbar, 2-phase, 16qmm, fork connector+pin, 1m

General specifications

Product Name
Eaton Distribution parts
Catalog Number
271067
EAN
4015082710675
Product Length/Depth
28.5 mm
Product Height
17 mm
Product Width
1000 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Other
Rated surge voltage
0 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
5
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
28
Number of phases
2
Pitch dimensions
26.7 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
0 kA
Suitable for
Devices with N-busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.