Download document () of 20
To be discontinued

279213

Eaton Distribution parts, FI-25/4/003-A. Residual current circuit-breaker, 25A, 4p, 03A, A-Char

General specifications

Product Name
Eaton Distribution parts
Catalog Number
279213
EAN
4015082792138
Product Length/Depth
76 mm
Product Height
80 mm
Product Width
70 mm
Product Weight
0.318 kg
Certifications
IEC/EN 61008

Product specifications

Amperage Rating
25 A
Voltage rating
230 V AC / 400 V AC
Features
Additional equipment possible
Residual current circuit breaker
Fitted with:
Interlocking device
Frame
45 mm
Frequency rating
50 Hz
Pollution degree
2
Lifespan, mechanical
20000 operations
Mounting Method
Top-hat rail IEC/EN 60715
DIN rail
Climatic proofing
According to IEC/EN 61008
Equipment heat dissipation, current-dependent
2 W
Rated impulse withstand voltage (Uimp)
4 kV
6 kV
Admissible back-up fuse
63 A gL (for In = 16 A - 63 A)
100 A gL (for In = 100 A)
80 A gL (for In = 80 A)
Rated short-time withstand current (Icw)
10 kA
Busbar material thickness
0.8 mm - 2 mm
Terminal protection
Protection against electric shock to IEC 536
Terminals (top and bottom)
Twin-purpose terminals
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Built-in depth
69.5 mm
Connectable conductor cross section (multi-wired) - max
16 mm²
Connectable conductor cross section (multi-wired) - min
1.5 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Connectable conductor cross section (solid-core) - min
1.5 mm²
Enclosure width
80 mm
Fault current rating
30 mA
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Degree of protection
IP20
IP40
Impulse withstand current
Partly surge-proof 250 A
Number of poles
Four-pole
Leakage current type
A
Lifespan, electrical
4000 operations
Type
  • FI
  • Residual current circuit breakers
  • Type A
Special features
Maximum operating temperature is 55 °C: Starting at 40 °C, the max. permissible continuous current decreases by 3% for every 1 °C
Rated non-tripping current
0.5 x I∆n
Mounting width
70 mm
Sensitivity type
AC and pulsating DC current sensitive
DC and pulsed current
Rated fault current - max
0.03 A
Rated fault current - min
0.03 A
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
25 A
Rated operational voltage (Ue) - max
400 V
Rated switching capacity
10 kA
Static heat dissipation, non-current-dependent
0 W
Surge current capacity
0.25 kA
Voltage rating - max
440 VAC
Voltage rating - min
184 VAC
Width in number of modular spacings
4
Voltage type
AC
Terminal capacity (solid wire)
1.5 mm² - 35 mm²
Rated fault switching capacity
500 A (for In = 16 A - 40 A)
800 A (for In = 80 A)
1000 A (for In = 100 A)
630 A (for In = 63 A)
Tripping time
Non-delayed
Rated short-circuit strength
10 kA
Terminal capacity (stranded cable)
16 mm² (2x)
RAL-number
7035
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.