Download document () of 20

283994

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for FAZ, vertical, HxW=400x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283994
EAN
4015082839949
Product Length/Depth
440 mm
Product Height
80 mm
Product Width
120 mm
Product Weight
1.26 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
400 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.