Eaton xEnergy Basic LV systems Low voltage switchgear. Cable entry / flange plate for W=600mm, closed
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
286707
|
| EAN |
4015082867072
|
| Product Length/Depth |
175 mm
|
| Product Height |
20 mm
|
| Product Width |
545 mm
|
| Product Weight |
0.95 kg
|
| Compliances |
RoHS conform
|
| Type |
Accessory
Service distribution board IVS
Wall-mounting distribution system
|
| Accessory/spare part type |
Flange plates
Other Cable entries Accessory |
| Color |
Light gray (RAL 7035)
|
| Unit type |
Modular system
|
| Surface finishing |
With powder coating
|
| Mounting method |
Surface mounting
|
| Material |
Sheet steel
|
| Cable entry type |
Blind
|
| Suitable for width |
600 mm
|
| Functions |
Additional equipment
|
| Special features |
Blind plate
Equipment supplied: cable entry/flange plate, mounting accessories
|
| Used with |
Service distribution board IVS
Wall-mounting distribution system Accessory consideration Accessory |