Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=150x600mm, blind, white
Product Name |
Eaton xEnergy Basic front plate
|
Catalog Number |
292405
|
EAN |
4015082924058
|
Product Length/Depth |
35 mm
|
Product Height |
155 mm
|
Product Width |
525 mm
|
Product Weight |
0.95 kg
|
Compliances |
RoHS conform
|
Type |
Additional equipment
|
Color |
Traffic white (RAL 9016)
|
Surface finishing |
With powder coating
Powder coating |
Mounting method |
Surface mounting
Flush mounting Floor standing distribution board |
Mounting position |
Horizontal
|
Material |
Sheet steel
Steel |
Number of height units |
0
|
Cable entry type |
Blind
|
Housing material |
Sheet steel
|
Suitable for enclosure building height |
0 mm
|
Suitable for enclosure building width |
600 mm
|
Suitable for width |
600 mm
|
Functions |
Additional equipment
|