Photo is representative
Download
Eaton Crouse-Hinds series conduit reducer, Rigid/IMC conduit, End 1: 4" NPT, End 2: 2-1/2" NPT, Iron
| Product Name |
Eaton Crouse-Hinds series conduit reducer
|
| Catalog Number |
295
|
| UPC |
784564102959
|
| Product Length/Depth |
4.5 in
|
| Product Height |
4.5 in
|
| Product Width |
1.5 in
|
| Product Weight |
3.1 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Conduit type |
Rigid/IMC
|
| End 1 Size |
4"
|
| End 1 Type |
NPT
|
| End 2 Size |
2-1/2"
|
| End 2 Type |
NPT
|
| Material |
Iron
|