Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar support 1-pole,profile to 720mm²
Product Name |
Eaton xEffect SASY 60i busbar support
|
Catalog Number |
302105
|
EAN |
9010238155701
|
Product Length/Depth |
111 mm
|
Product Height |
72 mm
|
Product Width |
24 mm
|
Product Weight |
0.13 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 61439-2
|
Type |
|
Color |
Light gray (RAL 7035)
|
Number of poles |
Single-pole
|
Voltage rating |
690 V
|
Rated insulation voltage (Ui) |
1000 V
|
Current rating - max |
1600 A
|
Current rating (peak withstand) |
40 kA (720 mm²)
40 kA (500 mm²) |
Rated operation current (Ie) |
1600 A
|
Creepage resistance |
CTI 600
|
Mounting position |
Vertical, horizontal
|
Material |
Thermoplast, silicon free, chlorine free
|
Distance between busbar centers |
60 mm
|
Distance between busbar supports |
500 mm
|
Busbar distance |
60 mm
|
Temperature resistance |
Up to 125 °C
|
Features |
Self-extinguishing acc. UL 94
Halogen free |
Flammability characteristics (UL) |
Self-extinguishing (UL 94)
|
Functions |
Busbar support
Double T profile busbar carrier |
Special features |
|
Suitable for |
Single-pole
|
Used with |
Double T profile
System for profile busbars 60 mm system |