Download document () of 20

303838

+IZM-OTS-1. Signalling switch tripped, 2 W

General specifications

Product Name
Eaton IZM32/IN32 auxiliary contact block
Catalog Number
303838
EAN
9010238193277
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.216 kg
Compliances
RoHS conform

Product specifications

Used with
IZM63…
IN63…
Electric connection type
Other
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
0 A
Mounting Method
Other
Accessory/spare part type
Trip indication / Reset options
Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of switches (fault signal)
2
Model
Integrable
Lamp holder
None
Special features
If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.