Knowledge Search
Download document () of 20

312403

Eaton 01.E Return line Filter Elements, 01.E 950.3VG.10.E.V.-, 3VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 950

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
312403
Product Length/Depth
350 mm
Product Weight
2.9 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Return-line filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Nominal size
950
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.