Download document () of 20

350XMT

Fuse-link, high speed, 350 A, AC 240 V

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
350XMT
EAN
5027590477345
Product Length/Depth
82 mm
Product Height
38 mm
Product Width
38 mm
Product Weight
204 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269

Electrical data

Amperage Rating
350 A
Voltage rating
240 V
Rated voltage AC
240 V
Class
Class aR
Pre arc (I2T)
62000
Clearing (I2T)
230000 at 240 V
Watt losses
32 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification