Download document () of 20

36TDQSJ10

Eaton Bussmann series medium voltage DIN fuse, 10 A, AC 36 kV, 2", 51 x 537 mm, backup, DIN, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
36TDQSJ10
UPC
051712186414
EAN
5027590100496
Product Length/Depth
537 mm
Product Height
54 mm
Product Width
51 mm
Product Weight
2900 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
UL
VDE

Electrical data

Amperage Rating
10 A
Voltage rating
36 kV
Voltage type
AC
Breaking capacity
35.5 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up
Resistance
402 Ohms
Watt losses
44 W

Product specifications

Fuse indicator
With Striker
Construction size
51 x 537 mm
Standard
DIN
Standard
DIN
Mounting method
Clip-in

Compatible fuse clip

Used with
270303 Fuse clip
A3354710 Fuse clip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.