Download document () of 20

4A-06-60HB24

Eaton B-Line series horizontal bend, 4" H x 27.9375" W x 6" L, Aluminum, 24" radius, 60° angle

General specifications

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-06-60HB24
UPC
781011152451
Product Length/Depth
27.9375 in
Product Height
4 in
Product Width
6 in
Product Weight
7.327 lb
Certifications
CSA
UL Classified
CE

Product specifications

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
60°
Radius
24 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.