Download document () of 20

539993FULL-1046

Eaton, Alarms & signalling devices, Fulleon, Roshni Combi sounder beacon, Rolp sounder, Red housing, Solex Xenon beacon, Red lens, 10Cd, Roshni Combi deep white (FW) base x2, Mains module x2

General specifications

Product Name
Eaton RoLP LX Fire visual alarm device
Catalog Number
539993FULL-1046
EAN
4015081801466
Product Length/Depth
91 mm
Product Height
91 mm
Product Width
186 mm
Product Weight
0.49 kg
Compliances
CE marking

Product specifications

Nominal voltage - max
230 V
Nominal voltage - min
115 V
Type of current
AC
Electricity consumption
0.02 A
Power
5 W
Lens color
Red
Lamp type
Xenon
Sound output
102 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Alarm current - max
62 mA
Alarm current - min
30 mA
Construction material
ABS/FR
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Degree of protection
IP65
Suitable for
Ceiling Mounting
Wall Mounting
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

Export product specification