Download document () of 20

560003FULL-0005

Eaton, Alarms & signalling devices, Fulleon, Askari Panel sounder, Red housing, No Volume Control, No switch, 240mm wires x 3, Fixed Tone 5 (AP/R/5 ASKARI PANEL)

General specifications

Product Name
Eaton Askari Panel & Flange Compact sounder
Catalog Number
560003FULL-0005
EAN
8714112057013
Product Length/Depth
45 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.078 kg
Certifications
Not Applicable

Product specifications

Number of tones
2
Color housing
Red
Material housing
Plastic
Sound output
92 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.035 A
Addressing mode
Hard addressing
Alarm current
36 mA
Construction material
ABS/FR
EN Certified Tones
0
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
2
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP65
Cable entry
Rear
System wiring
0.28 - 2.5 mm

Export product specification