Eaton Bussmann series low voltage british standard fuse, 560A, AC 660 V, 74 x 112 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
560R20
|
| EAN |
5027590049856
|
| Product Length/Depth |
112 mm
|
| Product Height |
75 mm
|
| Product Width |
75 mm
|
| Product Weight |
942 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
560 A
|
| Breaking capacity |
80 kA
|
| Interrupt rating |
80 kAIC
|
| Rated switching capacity |
80 kA
|
| Voltage rating |
660 V
|
| Voltage type |
AC
|
| Color |
None
|
| Fuse type |
R20
|
| Class |
Class gG/gL
|
| Connection |
94 mm fixing centre
|
| Construction size |
Other
|
| Fuse indicator |
None
|
| Fuse shape |
Offset slotted bolted tags
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|