Download document () of 20

580085FULL-0235

Eaton, Alarms & signalling devices, Fulleon, Squashni base sounder, Hak white housing, Cover included (SQ/SV/H/C/VC/SWT SQUASHNI SOUNDER)

General specifications

Product Name
Eaton Squashni Base sounder
Catalog Number
580085FULL-0235
EAN
5018987346733
Product Length/Depth
27 mm
Product Height
113 mm
Product Width
113 mm
Product Weight
0.187 kg
Certifications
Not Applicable

Product specifications

Number of tones
32
Color housing
White
Material housing
Plastic
Sound output
93 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.018 A
Addressing mode
Hard addressing
Alarm current
32 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
0.28 - 2.5 mm

Export product specification