Download document () of 20

5E2000IUSB-TH

Eaton 5E UPS, Tower, 2000VA, 1200W, IEC C14 input, Outputs: (6) IEC C13, 230V, AVR

General specifications

Product Name
Eaton 5E UPS
Catalog Number
5E2000IUSB-TH
Product Length/Depth
133 mm
Product Height
180 mm
Product Width
330 mm
Product Weight
10.46 kg
Certifications
IEC/EN 62040-1
IEC/EN 62040-2

Product specifications

Topology
Line-interactive
VA rating
2000 VA
Receptacle
(6) IEC C13
Voltage
230V
Communication
1 USB port
User interface
LED
Noise level
<45 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Input voltage range
170-280 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.