Download document () of 20

5E650TW

Eaton 5E UPS, Tower, 650VA, 360W, 5-15P input, Outputs: (4) NEMA 5-15P, 120V, AVR

General specifications

Product Name
Eaton 5E UPS
Catalog Number
5E650TW
Product Length/Depth
100 mm
Product Height
143 mm
Product Width
278 mm
Product Weight
5.15 kg
Certifications
IEC/EN 62040-1
IEC/EN 62040-2

Product specifications

Topology
Line-interactive
Form factor
Tower
Input connection
Fixed connection
Input frequency range
55-65Hz
Voltage
120V
Output nominal voltage
110 / 120V
Battery rating
12V/9Ah
Battery type
Sealed, lead-acid
Communication
1 USB port
User interface
LED
Noise level
<40 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Input voltage range
89-145 Vac

Export product specification