Download document () of 20

5E850IUSB-TH

Eaton 5E UPS, Tower, 850VA, 480W, IEC C14 input, Outputs: (4) IEC C13, 230V, AVR

General specifications

Product Name
Eaton 5E UPS
Catalog Number
5E850IUSB-TH
Product Length/Depth
100 mm
Product Height
148 mm
Product Width
288 mm
Product Weight
5.16 kg
Compliances
CB
TISI
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2

Product specifications

Topology
Line-interactive
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
850 VA
Wattage
480 W
Rack mounting kit
No
Auto shutdown function
Yes
Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
45-63 Hz
Receptacle
(4) IEC C13
Output waveform
Step wave
Voltage
230V
Output nominal voltage
230V
Feed type
1
Voltage type
AC
Runtime graph
View runtime graph
Battery management
Automatic battery test, deep-discharge protection, cold-start capable
Battery rating
12V / 9Ah
Battery type
Sealed, lead-acid
Extended battery capability
No
Communication
USB port (HID compliant)
Expansion slots
No
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
User interface
LED
Type of interface
USB
Potential free switch contact
No
Altitude
2000 m
Noise level
<40 dB at 1 meter
Relative humidity
0-90% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Battery quantity
1
Input voltage range
170-280 V
Output frequency
50/60 Hz autoselect
Phase (input)
Single-phase
Phase (output)
Single-phase
Runtime at full load
30 sec

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.