Download document () of 20

5L650ASE

Eaton 5L UPS, Tower, 650VA, 360W, BS1363 input, Outputs: (2) Universal, 230V, AVR

General specifications

Product Name
Eaton 5L UPS
Catalog Number
5L650ASE
Product Length/Depth
100 mm
Product Height
140 mm
Product Width
278 mm
Product Weight
4.3 kg
Certifications
EN 62040-2
EN 61000-4

Product specifications

Topology
Line-interactive
VA rating
650 VA
Input connection
Fixed connection
Receptacle
(2) Universal
Voltage
230V
Communication
1 USB port
User interface
LED
Noise level
<40 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Input voltage range
160-290 V
Output frequency
Auto sensing, 50 Hz default

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.