Eaton 5P UPS, 1150VA, 770W, AU 10A input, Outputs: (2) AU 10A; (3) IEC C13, 230V, Tower
Product Name |
Eaton 5P UPS
|
Catalog Number |
5P1150AU
|
Product Length/Depth |
150 mm
|
Product Height |
230 mm
|
Product Width |
345 mm
|
Product Weight |
11.1 kg
|
Compliances |
C-Tick Compliant
CB |
Certifications |
IEC/EN 62040-1
EN 62040-3 IEC/EN 62040-2 |