Photo is representative
Download
Eaton 5SC UPS, 500 VA, 350 W, Input: C14, Outputs: (4) C13, Tower
Product Name |
Eaton 5SC UPS
|
Catalog Number |
5SC500I
|
UPC |
743172045140
|
Product Length/Depth |
240 mm
|
Product Height |
210 mm
|
Product Width |
150 mm
|
Product Weight |
6.6 kg
|
Compliances |
CE Marked
TUV |
Certifications |
IEC/EN 62040-1
UL 1778 IEC/EN 62040-2 CE EAC cTUVus |
Special features |
|
Topology |
Line-interactive
|
Form factor |
Tower
|
Construction type |
Free standing model
|
Color |
Black
|
Enclosure |
Black
|
VA rating |
500 VA
|
Wattage |
350 W
|
Rack mounting kit |
No
|
Package contents |
|
Auto shutdown function |
Yes
|
Primary frequency - max |
65 Hz
|
Primary frequency - min |
45 Hz
|
Input connection |
C14
|
Input nominal voltage |
230V default (220/230/240V)
|
Nominal frequency |
50-60 Hz
|
Input frequency range |
45-55 Hz (50 Hz system), 55-65 Hz (60 Hz system)
|
Receptacle |
(4) C13
|
Number of Outputs C13 |
4
|
Output waveform |
Sine wave
|
Voltage |
230V
|
Output nominal voltage |
230V default (220/230/240V)
|
Feed type |
1
|
Voltage type |
AC
|
Runtime graph |
|
Battery management |
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
|
Battery replacement |
User replaceable
|
Battery rating |
12 V / 9 Ah
|
Battery type |
Lead-acid maintenance-free (replaceable)
|
Extended battery capability |
No
|
Runtime at half load |
13 min
|
Communication |
|
Expansion slots |
No
|
Ethernet interface |
No
|
Includes network card |
No
|
Software compatibility |
Eaton Intelligent Power Protector
|
User interface |
LCD Display
|
Type of interface |
Other
|
Potential free switch contact |
No
|
Altitude |
2000 m
|
BTU Rating |
Online: 72
|
Noise level |
<25 dB at 1 meter
|
Relative humidity |
0-90% non-condensing
|
Temperature range |
0-90% non-condensing
|
Input voltage - max |
276 V
|
Input voltage - min |
184 V
|
Output voltage - max |
240 V
|
Output voltage - min |
220 V
|
Secondary frequency - max |
60 Hz
|
Secondary frequency - min |
50 Hz
|
Battery quantity |
1
|
Efficiency at max. load |
95
|
Input voltage range |
184-276 V
|
Output frequency |
50/60 Hz
|
Output power factor |
0.7
|
Output voltage range |
230 V (+6%/-10%)
|
Phase (input) |
1
|
Phase (output) |
1
|
Runtime at full load |
5 min
|
Power consumption |
21 W
|