Knowledge Search
Download document () of 20

724DC

Eaton Crouse-Hinds series squeeze type connector, FMC, 90° angle, Non-insulated, Zinc die cast, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
724DC
UPC
784564003546
Product Length/Depth
1.76 in
Product Height
0.97 in
Product Width
1.1 in
Product Weight
0.08 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Squeeze
Material
Zinc die cast
Connector type
90° angle
Insulator
Non-insulated
Trade size
3/8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.