Download document () of 20

85100RM1626PZ50

Square flange receptacle, without backshell, cadmium plating, male crimp contacts, pos Z; 85100RM1626PZ50

General specifications

Product Name
Eaton Souriau 851 series MIL-DTL-26482 SI qualified
Catalog Number
85100RM1626PZ50
Product Length/Depth
50 mm
Product Height
31.3 mm
Product Width
31.3 mm
Product Weight
21.6 g

Product specifications

Environmental conditions
REACH
Backshell angle
Straight
Connector accessory option
No backshell possibility
Connector orientation
Z
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
26
Plating
Cadmium
Shell material
Aluminium
Shell size
16
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
26
Number of cavity #20
26

Export product specification