Photo is representative
Download
Eaton BZM molded case circuit breaker, BZMB1-A40 ZY
Product Name |
Eaton BZM molded case circuit breaker
|
Catalog Number |
90000010120523
|
EAN |
9008790520501
|
Product Length/Depth |
1 cm
|
Product Height |
1 cm
|
Product Width |
1 cm
|
Product Weight |
15 kg
|
Compliances |
GB14048.2
|
Certifications |
CCC Marked
|
Voltage rating |
415 Vac
|
Number of poles |
Three-pole
|