Eaton 9PX EBM, 3U, used with 9PX6K, 9PX5K, 9PX6KG, 9PX3K3UN
| Product Name |
Eaton 9PX extended battery module (EBM)
|
| Catalog Number |
9PXEBM180RT
|
| UPC |
743172039279
|
| Product Length/Depth |
25.4 in
|
| Product Height |
5.1 in
|
| Product Width |
17.3 in
|
| Product Weight |
150 lb
|
| Compliances |
FCC Part 15
CE Marked CISPR22 Class A / FCC part 15 Class A |
| Certifications |
NOM
cULus Listed IEC 62040-2:2006 Cat C2 ENERGY STAR certified ICC-ES AC156 OSHPD Seismic certified |
| Catalog Notes |
Add up to 4 extended battery modules (EBM)
|
| Form factor |
Rack/tower
|
| Rack size |
3U
|
| Color |
Black/silver
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Used with |
9PX6K, 9PX5K, 9PX6KG, 9PX3K3UN
|
| Input cord length |
1 ft
|
| Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
| Battery type |
Sealed, lead-acid
|
| Standard factory warranty |
|
| Extended service plans |
|
| Relative humidity |
0-95% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|