Photo is representative
Download
Eaton 9PX extended battery moduel (EBM), 240V, Rack/tower, 3U
Product Name |
Eaton 9PX extended battery module (EBM)
|
Catalog Number |
9PXEBM240
|
UPC |
743172039422
|
Product Length/Depth |
13 cm
|
Product Height |
44 cm
|
Product Width |
68 cm
|
Product Weight |
65 kg
|
Compliances |
CE Marked
TUV |
Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 CE EAC |
Form factor |
Rack/tower
|
Rack size |
3U
|
Construction type |
482.6 mm (19 inch) device
|
Color |
Black/silver
|
Rack mounting kit |
No
|
Package contents |
|
Type of Accessory |
Battery/accumulator
|
Used with |
9PX 8/11 kVA
|
Feed type |
2
|
Battery rating |
12 V / 9 Ah
|
Battery type |
Sealed, lead-acid
|
Battery quantity |
20
|