Download document () of 20

ATR, 1/2X72 AL

Eaton B-Line series all threaded rod, 72" H x 0.5" D, Steel, 1350 Lbs load cap, 13" thread length

General specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 1/2X72 AL
UPC
799038766971
Product Height
72 in
Product Weight
2.47 lb
Certifications
Not Applicable

Model

Thread length
13 in
Type
All threaded rod cut to length

Load rating/capacity

Load capacity
1350 lb

Material/finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.