Download document () of 20

B11-120 PLN

Eaton B-Line series strut channel, 3.25" H x 120" L x 1.62" W, Steel, Plain, 12 Gauge

General specifications

Product Name
Eaton B-Line series strut channel
Catalog Number
B11-120 PLN
UPC
781011200107
Product Length/Depth
120 in
Product Height
3.25 in
Product Width
1.62 in
Product Weight
30.59 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Channel type
B11

Material/finish

Finish
Plain
Material
Steel
Material gauge
12 Gauge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.