Photo is representative
Download
Eaton B-Line series strut mounting bracket, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.11lbs, Conduit size EMT: 1", Rigid: 0.75", Conduit strut clamps, 300 lbs load capacity, Pre-galvanized
Product Name |
Eaton B-Line series conduit strut clamp
|
Catalog Number |
B1516
|
UPC |
781011631574
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.11 lb
|
Certifications |
UL/CUL listed
|
Product Category |
Conduit and cable
|
Type |
Conduit strut clamps
|
Size |
Conduit size EMT: 1 inch, rigid: 0.75 inch
|
Load capacity |
300 lbs
|