Download document () of 20

B213HDG

Eaton B-Line series beam clamps, 600 lb, Malleable iron, Includes 1/2”- 13 setscrew, I-Beam clamp, 7/8" beam thickness, Hot-dipped galvanized

General specifications

Product Name
Eaton B-Line series beam clamps
Catalog Number
B213HDG
UPC
781011521745
Product Length/Depth
2.5 in
Product Height
7.25 in
Product Width
2.5 in
Product Weight
0.95 lb
Certifications
cULus Listed

Application

Beam thickness
0.875 in

Model

Special features
Includes 1/2”- 13 setscrew
Type
I-Beam clamp

Load rating/capacity

Load capacity
600 lb

Material/finish

Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.