Download document () of 20

B3060-1/2PLN

Eaton B-Line series side beam angle clip, 2.1880" H x 2.1880" L x 2" W, Steel, 565 Lbs load, Side beam angle clip

General specifications

Product Name
Eaton B-Line series side beam angle clip
Catalog Number
B3060-1/2PLN
UPC
781011030308
Product Length/Depth
2.188 in
Product Height
2.188 in
Product Width
2 in
Product Weight
0.53 lb
Certifications
cULus Listed

Model

Size
0.81
Special features
Used with 3/8"-16" and 7/8"-9" rod
Type
Side beam angle clip

Load rating/capacity

Load capacity
565 lbs

Material/finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.