Photo is representative
Download
Eaton B-Line series extended leg pipe strap, 3.12" H x 6.25" L x 1.62" W, Steel, 610 Lbs load cap, 7/16" bolt/pin size
| Product Name |
Eaton B-Line series extended leg pipe strap
|
| Catalog Number |
B3180-2 1/2 PLN
|
| UPC |
782051711356
|
| Product Length/Depth |
6.25 in
|
| Product Height |
3.12 in
|
| Product Width |
1.62 in
|
| Product Weight |
1.02 lb
|
| Certifications |
Not Applicable
|
| Bolt/pin size |
7/16"
|
| Special features |
Support pipe fitting vertically
|
| Type |
Standard pipe stripe
|
| Load capacity |
610 lbs
|
| Material |
Steel
|