Download document () of 20

B335ZN

Eaton B-Line series adjustable fitting, 4.6875" H x 4.6875" L x 1.6250" W, Steel material, Electro-plated, Four hole adjustable hinge

General specifications

Product Name
Eaton B-Line series adjustable fitting
Catalog Number
B335ZN
UPC
781011572136
Product Length/Depth
4.6875 in
Product Height
4.6875 in
Product Width
1.625 in
Product Weight
1.1 lb
Certifications
Not Applicable

Model

Type
Four hole adjustable hinge

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.