Download document () of 20

B451-1ZN

Eaton B-Line series U-support, 1.62" H x 7.5" L x 1.62" W, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series U-support
Catalog Number
B451-1ZN
UPC
781011555214
Product Length/Depth
7.5 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
1.37 lb
Certifications
Not Applicable

Model

Special features
Consists of B333-1, 2 or 3 with gusset plateonback
Type
Slotted three hole u-support for b22

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.