Download document () of 20

B768-52ZN

Eaton B-Line series joiner, 0.81" H x 4.5" L x 1.62" W, Steel, 12 gauge, Tee strut joiner

General specifications

Product Name
Eaton B-Line series joiner
Catalog Number
B768-52ZN
UPC
781011574673
Product Length/Depth
4.5 in
Product Height
0.81 in
Product Width
1.62 in
Product Weight
0.52 lb
Certifications
UL Listed

Model

Special features
Includes 3 cam screws
Type
Tee strut joiner

Material/finish

Material
Steel
Material gauge
12 gauge

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.