Download document () of 20

BA50

Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 0.043lbs, Heavy-duty electrical box hanger, 50 lbs without dedicated dropwire, 70 lbs with dedicated dropwire load capacity, Box hanger, Pre-galvanized

General specifications

Product Name
Eaton B-Line series hanger
Catalog Number
BA50
UPC
781011964900
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.7 lb
Certifications
UL/CUL listed

Model

Product Category
Acoustical tee
Type
Heavy-duty electrical box hanger
Special features
Box hanger

Specifications

Load capacity
5 lbs w/o dropwire, 7 lbs w/ dropwire

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.