Knowledge Search
Download document () of 20

BCH21-RB

Eaton B-Line series datacomm and low voltage support fasteners, Hole size .265" diameter, Angle bracket cable fastener, Structural mount, 3/4" Hook, 1 J-hook, Pre-galvanized, Load capacity of 30 lbs, Steel

General specifications

Product Name
Eaton B-Line series angle bracket cable hook
Catalog Number
BCH21-RB
UPC
781011047351
Product Length/Depth
1.875 in
Product Height
3.992 in
Product Width
1.478 in
Product Weight
0.377 lb
Certifications
UL/CUL listed

Model

Type
Angle bracket cable fastener
Special features
Structural mount

Specifications

Load capacity
30 lb
Hook size
1.31 in
Number of J-hooks
1

Material/Finish

Material
Steel
Finish
Pre-galvanized

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.