Photo is representative
Download
Eaton B-Line series all threaded rod and drop wire supports, Hangers, Flange, 1" Height, 1" Length, 1" Width, 0.03lbs, Components, 0.38" rod size, 160 lbs load capacity
| Product Name |
Eaton B-Line series hanger
|
| Catalog Number |
BH6
|
| UPC |
781011188252
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.03 lb
|
| Certifications |
UL/CUL listed
|
| Product Category |
Hangers
|
| Type |
Components
|
| Mounting method |
Flange
|
| Load capacity |
160 lbs
|