Download document () of 20

BVT137YZN

Eaton B-Line series Vibra-Clamp vibration/cushion clamp, 2.51" H x 1.78" L x 1.25" W, Yellow zinc chromate, 600 Lb load cap, Vibra-clamp

General specifications

Product Name
Eaton B-Line series Vibra-Clamp vibration and cushion clamp
Catalog Number
BVT137YZN
UPC
781011580452
Product Length/Depth
1.78 in
Product Height
2.51 in
Product Width
1.25 in
Product Weight
0.38 lb
Certifications
Not Applicable

Model

Special features
Dampens vibration noise
Type
Vibra-clamp

Load rating/capacity

Load capacity
600 lbs

Material/finish

Material
Yellow zinc chromate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.