Knowledge Search
Download document () of 20

BXS63

Eaton Bussmann series low voltage british standard fuse, 63A, AC 440 V, 26 x 100 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
BXS63
EAN
5027590493154
Product Length/Depth
27 mm
Product Height
27 mm
Product Width
78.5 mm
Product Weight
64.6 g
Compliances
CE
RoHS
Certifications
BS

Electrical rating

Amperage Rating
63 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
440 V
Voltage type
AC

Physical details

Color
None
Fuse type
BXS

General information

Class
Class gG/gL
Connection
Bolt-on
Construction size
Other
Fuse indicator
None
Fuse shape
Offset bolted tags
Cylindrical
Insulated metal gripping lugs (IMGL)
No
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.