Download document () of 20

C22M80

Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 80 Amps, 120 kA Breaking capacity, class aM, without indicator, compatible with a CH22 Modular fuse holder

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C22M80
UPC
051712754828
EAN
5027590495929
Product Length/Depth
58 mm
Product Height
22.2 mm
Product Width
22.2 mm
Product Weight
55.6 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269

Product specifications

Amperage Rating
80 A
Fuse size
22 x 58 mm
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated voltage AC
500 V
Class
Class aM
Fuse type
C22M
Utilization category
aM (switchgear protection)
Fuse indicator
Other
Watt losses
5.86 W
Connection
Ferrule end x ferrule end
Construction size
22 mm x 58 mm
Fuse shape
Cylindrical
Voltage type
AC
Suitable for
CH22 Modular fuse holder
Material
Ceramic
Mounting method
22 x 58 mm CH Modular fuse holder
Release characteristic
Other
Quantity
10
Voltage rating
500 V
Type
fuse
Application
  • motor protection
  • for industrial applications

Export product specification