Download document () of 20

D3899924FJ4PEL

Aluminium jam nut receptacle, Nickel plating, without male contacts; D3899924FJ4PEL

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
D3899924FJ4PEL
Product Length/Depth
32.5 mm
Product Height
55.6 mm
Product Width
55.6 mm
Product Weight
64 g

Product specifications

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
E
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Degree of protection
IP67
Insert material
Peek
Layout
4
Plating
Nickel
Shell continuity
1
Shell material
Aluminium
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
56
Number of cavity #16
8
Number of cavity #20
48
Nut material
Aluminium
Salt spray
48 hour
Working voltage (Vrms)
1800 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.